Right Angle Waveguide to Coax Adapters
We have introduced a new family of adapters to connect coaxial and waveguide interfaces. Model WR22-VFR+ is a 2.4mm-F to WR22 right-angle adapter covering the 33 to 50 GHz frequency range. Model WR28-KFR+ is a 2.92mm to WR28 right angle adapter covering the 26.5 to 40 GHz range.
Below is a summary of the two models currently available from stock.