
Featured MMIC Releases from 2022
| Amplifiers | Model No. | Description | Freq. Range (GHz) |
| AVA-0233LN+ | Wideband LNA, 2.4 dB NF, 16.3 dB Gain | 2-30 | |
| AVA-20453BL-D+ | Balanced 24.5 dBm, Gain 23.5 ± 2 dB | 20-45 | |
| AVA-20453MP-D+ | 20 dBm, Gain 20.4 ± 3.5 dB | 20-45 | |
| AVA-26453LN-D+ | Wideband LNA, 2.9 dB NF, 22.2 dB Gain | 26-45 | |
| PMA3-14LN+ | 1.8 dB NF, 22 dB Gain with ±0.7 dB Flatness | 0.05-10 | |
| TSY-173LN-D+ | LNA with Shutdown, 1.2 dB NF, 16 dB Gain, Positive Gain Slope | 13.5-17 | |
| Voltage Variable Attenuators |
PVA-453-34+ | Wideband Voltage Variable Attenuator, 45 dB Attenuation Range |
10-40 |
| Equalizers | EQY-18-24+ | 18 dB Slope Equalizer, 2.2 dB Insertion Loss | 6-18 |
| Mixers | SMIQ-653H-D+ | I/Q Mixer , Conversion Loss 12 dB, 45 dB L to R, 20 dB image rejection |
18-65 |
|
Multipliers |
CY3-223+ | Conversion Loss 16 dB, Harmonic Rejection > 30 dB | 10-22 |
| CY3-453-D+ | x3 Multiplier, Conversion Loss 20 dB | 20-45 | |
| CY3-64-D+ | x3 Multiplier, Conversion Loss 21 dB | 30-60 | |
| Splitters | EP2-28+ | 2-Way, 0.63W as Splitter or Combiner, 35 dB Isolation, 0.02 dB / 2˚ Unbalance |
25-35 |
| EP3-19+ | 3-Way, 0.5W as Splitter, 0.63W as Combiner, 22 dB Isolation, 0.1 dB / 1.2˚ Unbalance |
15-25 | |
| Transformers |
MTX2-183-D+ | 1:2 Balun, 1.4 dB IL, 33 dB Common Mode Rejection | 2-18 |
| MTX2-133-D+ | 1:2 Balun, 1.9 dB IL, 34 dB Common Mode Rejection | 1.5-13 |
