---
title: L235-Series Coaxial Cables
---

[![Mini-Circuits\_Logo\_White](https://lp.minicircuits.com/hs-fs/hubfs/Mini-Circuits_Logo_White.png?width=511&height=62&name=Mini-Circuits_Logo_White.png "Mini-Circuits_Logo_White")](https://www.minicircuits.com/)

# Low Loss, High Power 0.235" Diameter Cables

## DIN to DIN & N-Type to N-Type

The L235-Series coaxial cables are ideal for telecom and SATCOM applications for connecting subsystems. The construction includes low-loss 0.235-inch coaxial cable with a silver-plated copper center conductor and tape-wrapped PTFE. The connector body is passivated stainless steel, and the contacts are gold-plated BeCu. These cables are available in standard lengths of 0.5, 1, 2, and 3 feet, with custom lengths available upon request.

**Key features:**

- Wideband Frequency Coverage: 6 or 18 GHz
- Low Insertion Loss
- Excellent Return Loss
- 35 mm Bend Radius for Tight Installations
- Connector Interface Meets MIL-STD-348
- Straight Male Connectors with Coupling Nut

## Recent Releases

| **Part No.** | **Freq. Range** | **Description** |
| --- | --- | --- |
| <https://www.minicircuits.com/WebStore/dashboard.html?model=CBP2-1060%2B>[L235-0.5FTNM+](https://www.minicircuits.com/WebStore/dashboard.html?model=L235-0.5FTNM%2B) | DC-18 GHz | Low Loss Coaxial Cables, N-Type M-M, 6", 0.235 dia., 50Ω |
| [L235-1FTNM+](https://www.minicircuits.com/WebStore/dashboard.html?model=L235-1FTNM%2B) | DC-18 GHz | Low Loss Coaxial Cables, N-Type M-M, 12", 0.235 dia., 50Ω |
| [L235-2FTNM+](https://www.minicircuits.com/WebStore/dashboard.html?model=L235-2FTNM%2B) | DC-18 GHz | Low Loss Coaxial Cables, N-Type M-M, 24", 0.235 dia., 50Ω |
| [L235-3FTNM+](https://www.minicircuits.com/WebStore/dashboard.html?model=L235-3FTNM%2B) | DC-18 GHz | Low Loss Coaxial Cables, N-Type M-M, 36", 0.235 dia., 50Ω |
| [L235-0.5FTDINM+](https://www.minicircuits.com/WebStore/dashboard.html?model=L235-0.5FTDINM%2B) | DC-6 GHz | Low Loss Coaxial Cables, DIN M-M, 6", 0.235 dia., 50Ω |
| [L235-2FTDINM+](https://www.minicircuits.com/WebStore/dashboard.html?model=L235-2FTDINM%2B) | DC-6 GHz | Low Loss Coaxial Cables, DIN M-M, 24", 0.235 dia., 50Ω |
| [L235-3FTDINM+](https://www.minicircuits.com/WebStore/dashboard.html?model=L235-3FTDINM%2B) | DC-6 GHz | Low Loss Coaxial Cables, DIN M-M, 36", 0.235 dia., 50Ω |
| [L235-1FTDINM+](https://www.minicircuits.com/WebStore/dashboard.html?model=L235-1FTDINM%2B) | DC-6 GHz | Low Loss Coaxial Cables, DIN M-M, 12", 0.235 dia., 50Ω |