Automotive, Radar, Sensing, 5G Testing & More!
We've expanded our amplifier product line with the addition of three new wideband designs that extend coverage deeper into the millimeter wave range up to E-Band!
- Single supply voltage ranging from +10 to +15V
- Robust built-in protections against over-voltage and reverse voltage as well as in-rush current limiting.
- Variety of bandwidths and performance parameters for different requirements.
- More amplifier models coming soon!
Model | Frequency Range (GHz) |
Gain (dB) |
Gain Flatness (dB) | PSAT (dBm) |
ZVA-71863HP+ | 71-86 | 37 |
±1.5 |
+24 |
ZVA-71863LNX+ | 71-86 | 37 | ±1.75 | +13.5 |
ZVA-35703+ | 35-71 | 17.5 | ±1.5 | +21 |
***Models ZVA-71863HP+ and ZVA-35713+ also available without heatsink. Add an "X" before the "+" in the part number to find the non-heatsink version of these models on our website.