2.4 to 2.5 GHz | UP TO 6 kW

Solid State Power Solutions

Flexible Building Blocks for ISM RF & MW Energy

 

 

PLUG ‘N PLAY

 

MODULAR

 

CONTROL

Leave the amplifier
design to us and focus
on your end system

 

Easy to scale
to higher power levels

 

High-resolution
frequency and power
control at your fingertips

 

 

Building Block Modules

 


2897A12E-75B7-4F29-93AF-2FC98859E0A4

2.4 TO 2.5 GHz | +25 dBm

Signal Generator and Controller ISC-2425-25+

  • -30 to +25 dBm output power range
  • Closed-loop and feed-forward RF power control modes
  • Standalone or multi-channel operation (coherent or incoherent modes)
  • User-friendly GUI & full API included
  • USB, I2C, RS422 & RS485 control interfaces

View Product Details

 

2D5F1357-610F-4192-A2D8-52ED0F85DE20

2.4 TO 2.5 GHz | 300W

Solid State Power Amplifier ZHL-2425-250X+

  • 300W saturated output power
  • Suitable for CW and pulsed signals
  • High gain, 42 dB
  • High efficiency, 60%
  • Built-in monitoring and protection for temperature, current forward, and reflected power
  • User-friendly I2C control interface

ISM RF & MW Energy_Power Splitter-Combiner_COM-2G42G51K0+_CAM A Perspective_White BCKG_07-10-2023

2.4 to 2.5 GHz | 1 kW

High-Power 4-Way Combiner

  • Combine 4x 250W signals into a 1 kW energy source
  • 1.2 kW RF power handling
  • 0.1 dB insertion loss
  • Low amplitude & phase unbalance (0.15 dB, 1°)
  • 14x N-Type to 1x 7/16 DIN connectors
  • Patented design

View Product Details

ISM RF & MW Energy_4 channel active splitter_SPL-2G42G50W4+_CAM A Perspective_White BCKG_07-17-2023 - Copy

2.4 to 2.5 GHz | Phase & Amplitude Control

4-Way Splitter
SPL-2G42G50W4+

  • Drive up to 4 amplifier stages from ISC-2425-25+ controller
  • Match phase and amplitude on 4 independent system paths
  • 360-degree variable phase shift
  • 30 dB attenuation range, 0.5 dB steps
  • Easy control and amplifier interfacing via I2C bus.

View Product Details

For more information, please complete the form above.