13 MHZ TO 5.8 GHZ | UP TO 1.7KW

Solid State Power Amplifiers

Turnkey ISM RF & MW Energy Solutions from
the World’s trusted partner for all things RF

 

 

PLUG ‘N PLAY

 

MODULAR

 

CONTROL

Leave the amplifier
design to us and focus
on your end system

 

Easy to scale
to higher power levels

 

High-resolution
frequency and power
control at your fingertips

 

 

Next generation applications:

  • Plasma Generation
  • Dielectric Heating
  • Industrial Heating & Drying
  • Cooking
  • Medical Technologies
  • And Many More!

 

Samples Available Now

2D5F1357-610F-4192-A2D8-52ED0F85DE20

2.4 TO 2.5 GHZ | 300W

ZHL-2425-250X+

  • Suitable for CW and pulsed signals
  • High gain, 40 dB
  • High efficiency, 60%
  • Built-in monitoring and protection for temperature, current, forward and reflected power
  • User-friendly I2C control interface

 

 

ZHL-0027-1k7+

27 MHZ | 1.7 KW

RFE-24M30M1K7X+

  • Suitable for CW and pulsed signals
  • Power gain of 26 dB with 5W input drive level
  • High efficiency, 80%
  • Built-in monitoring for temperature and current
  • Built-in emergency switch-off
  • Water cooled

 

View Product Details

ZHL-0027-75X+2

27 MHZ | 75W (4 x 19W)

RFE-24M30M075X+

  • 1 input to 4 19W output channels
  • Suitable for CW and pulsed signals
  • 16 dB gain at P3dB
  • High efficiency, 55%
  • Integrated harmonic suppression
  • Temperature compensated gate bias

 

 

 

View Product Details


2897A12E-75B7-4F29-93AF-2FC98859E0A4

2.4 TO 2.5GHZ | +25 DBM

Signal Generator and Controller ISC-2425-25+

  • High-resolution control range of key RF parameters
  • Freely programmable with comprehensive command language
  • Embedded functionalities for end-user applications
  • Standalone or multi-channel operation (coherent or incoherent modes)
  • Easy integration with control protocols such as RS422 & RS485

Datasheet Coming Soon

For samples or more information, please complete the form above. 

 

Coming Soon!

ISM bands up to 5.8 GHz

10W to 25+ kW.

Product specifications are subject to change without warning.