|
M E A S U R E M E N T AND DISPLAY
- Full two Port S-Parameters (S11, S21, S12, S22) as well as absolute receiver quantities from reference and reflection receivers
- Up to 16 independent Measurement Channels
- Up to 16 display traces per Measurement Channel
- Set up to 9 markers per trace
- Display traces can be stored to memory which can be displayed or used in trace math operations (Data + Mem, Data - Mem, Data * Mem, Data / Mem)
- Display traces can be viewed in several formats: Log Mag, Phase (Deg), Phase (Rad), Group Delay, Lin Mag, SWR, Real, Imaginary, Unwrapped Phase, Positive Phase, Smith, Polar
SWEEP STIMULUS
- Sweep Type: Lin Freq, Log Freq, Power, Segmented
- Sweep Mode: Normal or Fast
- Number of points: Up to 20,001
- IF Bandwidth: 1 Hz to 500 kHz
- Port Power Setting: -50 dBm to +10 dBm
- Power Slope Setting: -2 to +2 dB/GHz
|
ANALYSIS AND MARKER
- Marker Search: Max, Min, Peak, Target
- Marker Function: Set sweep and scaling settings using markers as reference
- Limit and Bandwidth Tests: Integrated Pass/Fail testing for Min/Max, ripple, and bandwidth limits
- Time Domain Transform: Lowpass and Bandpass Time Domain transform
- Time Domain Gating: Fixture De-Embedding using time-domain techniques
DATA EXPORT
- S-Parameter File
- CSV Trace Data
- Screenshot
CALIBRATION AND CORRECTION
- Response
- Enhanced Response
- 1-port SOL
- 2-Port SOLT
- Unknown Thru
- Electronic Calibration
- Port Extension
- Power Calibration
|