18 TO 45 GHZ

Wideband 1 Watt Amplifiers

For High-Frequency Test Applications

453 HFA Series_3b

 

Easy to Use

  • Single positive supply voltage design
  • Wide supply voltage range, 10V to 15V
  • 2.92 or 2.4mm connectors available
  • Optional PSAT control pin
  • Available with and without heatsink
Robust Design
  • Built-in over-voltage and reverse voltage protection
  • Internal voltage regulation and sequencing

In Stock!

MODEL FREQ. RANGE (GHz) GAIN (dB) PSAT (dBm) OIP3 (dBm) PRICE (ea.)

ZVE-453+

18-45

33

+29

+37

$5095

ZVE-453G+

18-45

41

+28

+39

$5095

ZVE-453HP+

18-45

39

+31

+40

$5795

All of the models listed above come with an attached heatsink. To purchase amplifiers without heatsinks, use the following links: ZVE-453X+, ZVE-453GX+, and ZVE-453HPX+. 

 

Typical Gain 453 Series Amplifiers
 
Application Example

5G Over-the-Air Testing

OTA Testing@20xb

Bands Supported: K, Ka, Q, 5G FR1, 5G FR2, and 5G FR2+. 

Accessories

View All Amplifiers

 

Product specifications and details are subject to change without notice or warning.